Manufacturer part number: QL-RGLS-40M
Brand: NABEYA
Price: 139.51 €
Delivery time: 6 Days
A: 72 mm
B: 141 mm
C: 22 mm
D: 34 mm
E: 17 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QL-RGLS-40M
Part Number
|
---|
QL-RGLS-40M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Compatible Q Locking Element | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.51 € | 1 | 6 Days | 72 | 141 | 22 | 34 | 17 | 15φ | 23φ | 14 | 34 | 98.5 | QLTS40 | 227 |
Loading...
Material | MC Nylon |
---|
This page is Rough Guide for Q Lock (Side Type), part number QL-RGLS-40M.
You can find the detail information about specifications and dimensions on part number QL-RGLS-40M.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
Compatible Q Locking Element
Mass(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QL-RGLS-26M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.64 € | 1 | 6 Days | 70 | 101 | 20 | 35 | 14.5 | 13φ | 20φ | 12 | 29 | 62.2 | QLTS26 | 140 |