Manufacturer part number: MXH235P-0.4
Brand: NS TOOL
Price: 44.01 €
Delivery time: 6 Days
Blade diameter (D): 0.4 φ
Blade length (ℓ): 1.2 mm
Shank diameter (d): 4 mm
Overall Length (L): 45 mm
(γ) Neck Angle: 12 °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXH235P-0.4
Part Number
|
---|
MXH235P-0.4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code | |
---|---|---|---|---|---|---|---|---|---|---|
44.01 € | 1 | Available | 6 Days | 0.4 | 1.2 | 4 | 45 | 12 | 08-00017-00040 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone Group) | Machining Application | Plane / Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is MUGEN-COATING PREMIUM 2-Flute Sharp Edge LEAD 35 End Mill MXH235P, part number MXH235P-0.4.
You can find the detail information about specifications and dimensions on part number MXH235P-0.4.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
(γ) Neck Angle(°)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXH235P-0.1 |
MXH235P-0.2 |
MXH235P-0.3 |
MXH235P-0.5 |
MXH235P-0.6 |
MXH235P-0.7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|
75.47 € | 1 | Available | 6 Days | 0.1 | 0.3 | 4 | 45 | 12 | 08-00017-00010 | |
49.72 € | 1 | Available | 6 Days | 0.2 | 0.6 | 4 | 45 | 12 | 08-00017-00020 | |
40.18 € | 1 | Available | 6 Days | 0.3 | 0.9 | 4 | 45 | 12 | 08-00017-00030 | |
26.83 € | 1 | Available | 6 Days | 0.5 | 1.5 | 4 | 45 | 12 | 08-00017-00050 | |
39.23 € | 1 | Available | 6 Days | 0.6 | 1.8 | 4 | 45 | 12 | 08-00017-00060 | |
42.09 € | 1 | Available | 6 Days | 0.7 | 2.1 | 4 | 45 | 12 | 08-00017-00070 |