Manufacturer part number: KCST-8-1.5
Brand: FUKUDA
Price: 106.68 €
Delivery time: 6 Days
Blade diameter (D): 8 φ mm
Blade width (ℓ): 1.5 mm
Neck diameter (d1): 3.5 mm
Neck length (ℓ1): 6 mm
Overall Length (L): 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KCST-8-1.5
Part Number
|
---|
KCST-8-1.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ mm) | Blade width (ℓ) (mm) | Neck diameter (d1) (mm) | Neck length (ℓ1) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | O.D. Tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
106.68 € | 1 | 6 Days | 8 | 1.5 | 3.5 | 6 | 50 | 8 | 8 | +0.18~+0.30 |
Loading...
Tool Material Type | High-speed steel (SKH51) | Machining Application | Keyway | Torsion Angle (θ)(°) | No torsion |
---|---|---|---|---|---|
Coating | Non-Coated | Blade width tolerance | -0.014~-0.028 |
This page is Key Sheet Cutter with Side Blade, part number KCST-8-1.5.
You can find the detail information about specifications and dimensions on part number KCST-8-1.5.
Configure
Basic Attributes
Type
Blade diameter (D)(φ mm)
Blade width (ℓ)(mm)
Neck diameter (d1)(mm)
Neck length (ℓ1)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KCST-10-1.5 |
KCST-10-1.6 |
KCST-10-1.8 |
KCST-12-1.0 |
KCST-8-1.6 |
KCST-8-1.8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ mm) | Blade width (ℓ) (mm) | Neck diameter (d1) (mm) | Neck length (ℓ1) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | O.D. Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|
106.68 € | 1 | 6 Days | 10 | 1.5 | 4.2 | 7 | 50 | 8 | 8 | +0.18~+0.30 | ||
106.68 € | 1 | 6 Days | 10 | 1.6 | 4.2 | 7 | 50 | 8 | 8 | +0.18~+0.30 | ||
106.68 € | 1 | 6 Days | 10 | 1.8 | 4.2 | 7 | 50 | 8 | 8 | +0.18~+0.30 | ||
106.75 € | 1 | 6 Days | 12 | 1 | 4.4 | 8 | 50 | 10 | 8 | +0.18~+0.30 | ||
106.68 € | 1 | 6 Days | 8 | 1.6 | 3.5 | 6 | 50 | 8 | 8 | +0.18~+0.30 | ||
106.68 € | 1 | 6 Days | 8 | 1.8 | 3.5 | 6 | 50 | 8 | 8 | +0.18~+0.30 |