Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
703128
Product Type | Paper waste | Shape | Sheet | Fabric | New products |
---|---|---|---|---|---|
Type | Dry | Pack type | Pop-up | Color | White |
Sheet size(mm) | 195×125 | Trusco Code | 342-8231 | Individual Packaging Size [H x W x D](mm) | 91×130×120 |
Individual Packaging Weight(g) | 154 | Case Size [H x W x D](mm) | 571×535×375 | Case Weight(kg) | 12.1 |
Features | It's easy to wipe and remove uneven and detailed surfaces without leaving fuzz or paper dust. | Material Details | Pulp | Application 1 | Can be used to cleanup after using precision machinery, optical devices and light electrical equipment. |
Application 2 | Can be used to clean fine dirt, water droplets clinging to precision machines and test chemicals. | Application 3 | Wiping of measurement instruments and glass apparatuses at research laboratories. | Amount Of Content | 1 case (200 pcs x 72 packs) |