Manufacturer part number: SS-31
Brand: ENGINEER
Price: 32.73 €
Delivery time: 6 Days
Sleeve outer diameter: φ2.7 mm
Sleeve internal diameter: φ2.1 mm
Trusco Code: 337-2189
Mass: 24 g
Amount Of Content: 1 pc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS-31
Material | Stainless Steel | Product Type | IC drawing tool/pin removing tool | Properties | Standard Type |
---|---|---|---|---|---|
Overall Length(mm) | 85 | Features | The terminal inserted in the housing can be quickly removed with 2-step easy operation. | Application | For the task of extracting connection terminals inserted into a housing. |
Amount Of Content | 1 pc. |
This page is Pin Removal Tool SS, part number SS-31.
You can find the detail information about specifications and dimensions on part number SS-31.
Configure
Basic Attributes
Type
Sleeve outer diameter(mm)
Sleeve internal diameter(mm)
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS-30 |
SS-32 |
SS-33 |
SS-34 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sleeve outer diameter (mm) | Sleeve internal diameter (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
30.73 € | 1 | Available | 5 Days | φ2.5 | φ1.9 | 337-2171 | 24 | - | |
30.73 € | 1 | Available | 8 Days | φ2.9 | φ2.4 | 337-2197 | 24 | - | |
32.73 € | 1 | Available | 5 Days | φ3.6 | φ3.1 | 341-8367 | 25 | - | |
30.73 € | 1 | Available | 5 Days | φ3.2 | φ2.7 | 337-2201 | 24 | - |