Iron Strip Cutter (SS-450)

Iron Strip Cutter SS-450

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SS-450

Brand: HIT

Price: 102.74

Delivery time: 6 Days


Technical Data:

Cutting Capacity: Thickness x Width: 1.2X51 mm

Overall Length: 460 mm

Abstract: Replacement Blade Type

Trusco Code: 254-2099

Mass: 1400 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS-450

Part Number
SS-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity: Thickness x Width
(mm)
Overall Length
(mm)
Abstract Trusco Code Mass
(g)

102.74 €

1 Available 6 Days 1.2X51460Replacement Blade Type254-20991400

Loading...

  1. 1

Basic information

Product Type Iron Cutter Features Easy to cut even steel bands which can't be cut with a conventional band cutter. Best for cutting iron for packing, such as iron plate, tin plate and bearing hoop.

This page is Iron Strip Cutter, part number SS-450.
You can find the detail information about specifications and dimensions on part number SS-450.

Variation of this product

Part Number
SS-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Capacity: Thickness x Width
(mm)
Overall Length
(mm)
Abstract Trusco Code Mass
(g)

69.14 €

1 Available 6 Days 0.9X32240Integrated254-2081300

Tech Support