Manufacturer part number: J3291-PACK
Brand: NITOMS
Price: 165.08 €
Delivery time: 8 Days
Length: 50 m
Adhesiveness: 15.8N/25mm
JAN Code: 4904140792916
Mass: 610 g
Exterior: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
J3291-PACK
Part Number
|
---|
J3291-PACK |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length (m) | Adhesiveness | JAN Code | Mass (g) | Exterior | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|
165.08 € | 20 Pieces Per Package | 1 pack | 8 Days | 50 | 15.8N/25mm | 4904140792916 | 610 | 20 | 1 Box (20 Rolls) |
Loading...
Product Type | Adhesive Tape | Color | Gold and silver | Width(mm) | 50 |
---|---|---|---|---|---|
Thickness(mm) | 0.08 | Color Details | Silver | Specifications | Can cut by hand |
Material (base) | Soft Aluminum Foil (0.05 mm) | Adhesive | Acrylic (Emulsion) | Individual Packaging (Shrink Packaging) | 1 |
Interior | - |
Configure