Manufacturer part number: ADLL-0085
Brand: ATOM
Price: 50.42 €
Delivery time: 8 Days
Diameter φD: 0.85 mm
Blade length ℓ: 25 mm
Overall Length L: 100 mm
shank d: 0.85 mm
tip angle: 118 °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ADLL-0085
Part Number
|
---|
ADLL-0085 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter φD (mm) | Blade length ℓ (mm) | Overall Length L (mm) | shank d (mm) | tip angle (°) | |
---|---|---|---|---|---|---|---|---|---|
50.42 € | 1 | Available | 8 Days | 0.85 | 25 | 100 | 0.85 | 118 |
Loading...
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Resin | Tool Material Type | Carbide | Shank Type | Straight Shank |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | With/without Oil Hole | N/A |
Torsion(°) | 30 | Blade diameter tolerance(mm) | +0~-0.01 |
This page is Super Long Drill, part number ADLL-0085.
You can find the detail information about specifications and dimensions on part number ADLL-0085.
Configure
Basic Attributes
Type
Diameter φD(mm)
Blade length ℓ(mm)
Overall Length L(mm)
shank d(mm)
tip angle(°)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ADLL-0045 |
ADLL-0050 |
ADLL-0055 |
ADLL-0090 |
ADLL-0095 |
ADLL-0100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter φD (mm) | Blade length ℓ (mm) | Overall Length L (mm) | shank d (mm) | tip angle (°) |
---|---|---|---|---|---|---|---|---|---|
64.41 € | 1 | Available | 10 Days | 0.45 | 15 | 75 | 0.45 | 118 | |
44.41 € | 1 | Available | 6 Days | 0.5 | 15 | 75 | 0.5 | 118 | |
45.27 € | 1 | Available | 6 Days | 0.55 | 20 | 90 | 0.55 | 118 | |
46.70 € | 1 | Available | 6 Days | 0.9 | 25 | 100 | 0.9 | 118 | |
42.33 € | 1 | Available | 6 Days | 0.95 | 25 | 100 | 0.95 | 118 | |
30.72 € | 1 | Available | 6 Days | 1 | 30 | 100 | 1 | 118 |