Manufacturer part number: LB-26V-4-20
Brand: KOBE STEEL
Price: 320.68 €
Delivery time: 8 Days
Pole diameter: 4 mm
Pole length: 450 mm
Current range, lower: 140~210 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LB-26V-4-20
Product Type | Welding rod | JIS Standard | Z3211 E4948 | AWS Standard | A5.1 E7048 Applicable |
---|---|---|---|---|---|
Compatible Material Type | For Downward | Amount Of Content | 1 Box (5 kg x 4 Cases) | Mass(g) | 20000 |
Application and Usage Characteristic | Welding for shipbuilding, construction, bridge building, etc. Dedicated descending rod which was developed for the purpose of improving the efficiency in the upright position. Slag peels spontaneously, while crack resistance and mechanical properties of the welded metal are also good. Can use higher current, improving work efficiency. | Main Points of Work | Make light contact with the base material, then elongate in a straight manner at the angle shown in the drawings. Dry for 30 to 60 minutes at 300 to 350°C before using. Please use the backtracking method or the discarded metal method for arc start to prevent the occurrence of blowholes. Please keep the arc length as short as possible. | Chemical Composition of Deposited Metal C(%) | 0.09 |
Chemical Composition of Deposited Metal Si(%) | 0.59 | Chemical Composition of Deposited Metal Mn(%) | 0.93 | Chemical Composition of Deposited Metal P(%) | 0.012 |
Chemical Composition of Deposited Metal S(%) | 0.007 | Identification Color, Rod End Color | Green diet | Identification Color, Secondary Color | Green |
Mechanical Properties of Weld Metal Proof Stress MPa | 480 | Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 560 | Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 29 |
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 180 | Authorized by the Classification Society of Japan | NK,ABS.LR.DNV,BV,CR,GL |