Wooden Dowel【300 Pieces Per Package】

Wooden Dowel
  • Volume Discount
It is inserted in dowel holes to connect the wood.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.W-1306

Part Number
NO.W-1306
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.72 €

300 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Outer diameter Dimensions(mm) 6 Attached arbor shaft diameter(mm) 3 Length(mm) 30
Material Wood Application This product is intended for using tape-type minidiscs in air grinders or electric grinders. Packaging Quantity(Piece) 1

Tech Support