HSK40A/50A/63A New Drill Mill Chuck (HSK63A-NDC7-75)

HSK40A/50A/63A New Drill Mill Chuck HSK63A-NDC7-75

Product Details:

Manufacturer part number: HSK63A-NDC7-75

Brand: YUKIWA SEIKO

Price: 325.76

Delivery time: 6 Days


Technical Data:

HSK type: 63

Retainable blade diameter: 0.5~7.0 mm

Holder Length L: 75 mm

L1: 107 mm

L2: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSK63A-NDC7-75

Part Number
HSK63A-NDC7-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
HSK type Retainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Screw for use D
(mm)

325.76 €

1 6 Days 630.5~7.075107753037.0M8×0.75HSK63A 1/10810YCC7FS26CSE725

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types HSK-A

Tech Support