Manufacturer part number: YTC25
Brand: YUKIWA SEIKO
Price: 428.86 €
Delivery time: 6 Days
L1: 35 mm
L2: 30 mm
Applicable Seal Shank: 25T
Applicable Shank: -
d1: 26 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YTC25
Part Number
|
---|
YTC25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L1 (mm) | L2 (mm) | Applicable Seal Shank | Applicable Shank | d1 (mm) | d2 (mm) | H (mm) | Features 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
428.86 € | 1 | 6 Days | 35 | 30 | 25T | - | 26 | 35 | 108 | Can be used by fixing vertically or horizontally to the main body. |
Loading...
Product Category | Attachments/Accessories |
---|
This page is Tool Clamp, part number YTC25.
You can find the detail information about specifications and dimensions on part number YTC25.
Part Number |
---|
YTC15 |
YTC20 |
YTC30 |
YTC40HSKA |
YTC63HSKA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L1 (mm) | L2 (mm) | Applicable Seal Shank | Applicable Shank | d1 (mm) | d2 (mm) | H (mm) | Features 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
372.93 € | 1 | 6 Days | 35 | 30 | 15T | - | 20 | 27 | 108 | Can be used by fixing vertically or horizontally to the main body. | ||
409.19 € | 1 | 6 Days | 35 | 30 | 20T、S20T | - | 23 | 30 | 108 | Can be used by fixing vertically or horizontally to the main body. | ||
446.48 € | 1 | 6 Days | 40 | 50 | BT30 | - | 33 | 46 | 140 | Can be used by fixing vertically or horizontally to the main body. | ||
466.79 € | 1 | 6 Days | - | - | - | HSK40A | - | - | - | - | ||
556.27 € | 1 | 6 Days | - | - | - | HSK63A | - | - | - | - |