BC Cartridge (ISO Standard Type) Clamp On Type (CSKPR10CA09)

BC Cartridge (ISO Standard Type) Clamp On Type CSKPR10CA09

Product Details:

Manufacturer part number: CSKPR10CA09

Brand: MITSUBISHI MATERIALS

Price: 183.84

Delivery time: 9 Days


Technical Data:

Compatible inserts: SPMN0903○○/SPMR0903○○/SPGN0903○○

Nominal Code: CSKPR10CA09

Selfishly: Right-hand

Dimension H: 12.5 mm

Dimension B: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSKPR10CA09

Part Number
CSKPR10CA09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible inserts Nominal Code Selfishly Dimension H
(mm)
Dimension B
(mm)
Dimensions Lf
(mm)
Dimensions MHD
(mm)
Dimensions ASP
(mm)
Dimension S10
(mm)
Dimensions MHH
(mm)
Dimensions HF
(mm)
Dimensions WF
(mm)

183.84 €

1 9 Days SPMN0903○○/SPMR0903○○/SPGN0903○○CSKPR10CA09Right-hand12.51150208251014

Loading...

  1. 1

Tech Support