Manufacturer part number: SM-5
Brand: SANKYO DIAMOND INDUSTRIAL
Price: 111.76 €
Delivery time: 13 Days
Outer Diameter: 125 mm
Hole Diameter: 22 mm
Tip Height: 5 mm
Included ring: 20 mm
JAN Code: 4936091005067
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SM-5
Product Type | Diamond cutter | Application | Tile | Blade thickness(mm) | 1.4 |
---|---|---|---|---|---|
Details Type | For Tile Cutting | Features | Flat blade edge for cutting a section. It is also suitable for wet tile cutting. Rim type which cuts with a clean finish | Application | Tile Cutting |
This page is Small Cutter, part number SM-5.
You can find the detail information about specifications and dimensions on part number SM-5.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Hole Diameter(mm)
Tip Height(mm)
Included ring(mm)
JAN Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SM-3 |
SM-4 |
SM-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Hole Diameter (mm) | Tip Height (mm) | Included ring (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
69.64 € | 1 | Available | 12 Days | 75 | 20 | 4 | 15 | 4936091005012 | |
69.64 € | 1 | Available | 6 Days | 100 | 20 | 5 | 15 | 4936091005029 | |
125.80 € | 1 | Available | 13 Days | 150 | 22 | 5 | 20 | 4936091005074 |