Mill Reamer (Straight Shank) (HMS-3.00)

Mill Reamer (Straight Shank) HMS-3.00

Product Details:

Manufacturer part number: HMS-3.00

Brand: NIKKEN KOSAKUSHO

Price: 150.66

Delivery time: 10 Days


Technical Data:

Tool Diameter: 3 mm

Blade tip ℓ: 4 mm

Blade Length ℓ1: 16 mm

Shank Lower Length ℓ2: 35 mm

Overall Length L: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMS-3.00

Part Number
HMS-3.00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

150.66 €

1 10 Days 3416356030.1–0.30.1–0.3+0.002~+0.005

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N N/A Twist Left Torsion: 30°-35°
Tool Material Type Carbide

Tech Support