Lead for Blind Hole, NC Sensor Reamer (Straight Shank) (RNS-6.04F)

Lead for Blind Hole, NC Sensor Reamer (Straight Shank) RNS-6.04F
  • Volume Discount

Product Details:

Manufacturer part number: RNS-6.04F

Brand: NIKKEN KOSAKUSHO

Price: 201.51

Delivery time: 6 Days


Technical Data:

Tool Diameter: 6.04 mm

Both square: -

Blade Length ℓ1: 25 mm

Shank Lower Length ℓ2: 65 mm

Overall Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNS-6.04F

Part Number
RNS-6.04F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Both square Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Twist Coating Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

201.51 €

1 6 Days 6.04-25651006-Right Side Screw: 30°-35°TiN Multilayer Coating--+0.005~+0.009

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Heat-resistant alloy / Alloy Steel Coating Y/N Available Blade tip ℓ(mm) 0.6
Tool Material Type High-speed steel Coating Type TiN

Tech Support