Carbide PF Radical Reamer (with Straight Shank) (RDSS-4.01)

Carbide PF Radical Reamer (with Straight Shank) RDSS-4.01
  • Volume Discount

Product Details:

Manufacturer part number: RDSS-4.01

Brand: NIKKEN KOSAKUSHO

Price: 135.07

Delivery time: 6 Days


Technical Data:

Tool Diameter: 4.01 mm

Blade tip ℓ: 4.6 mm

Blade Length ℓ1: 18 mm

Shank Lower Length ℓ2: 35 mm

Overall Length L: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RDSS-4.01

Part Number
RDSS-4.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

135.07 €

1 6 Days 4.014.61835604--+0.009~+0.014

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available Twist Left-hand thread 45°
Tool Material Type Carbide Coating Type TiCN2

Tech Support