Carbide Radical Mini Reamer (DLC Coating) (RMSS-3.04-DLC)

Carbide Radical Mini Reamer (DLC Coating) RMSS-3.04-DLC
  • Volume Discount

Product Details:

Manufacturer part number: RMSS-3.04-DLC

Brand: NIKKEN KOSAKUSHO

Price: 262.64

Delivery time: 6 Days


Technical Data:

Tool Diameter: 3.04 mm

Blade tip ℓ: 4 mm

Blade Length ℓ1: 16 mm

Shank Lower Length ℓ2: 35 mm

Overall Length L: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMSS-3.04-DLC

Part Number
RMSS-3.04-DLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

262.64 €

1 Available 6 Days 3.0441635603--+0.009~+0.014

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Titanium / Heat-resistant alloy / Alloy Steel Coating Y/N Available Twist Left Torsion: 30°-35°
Tool Material Type Carbide Coating Type DLC

Tech Support