Carbide Radical Mini Reamer (Long Type) (RMS-6.03)

Carbide Radical Mini Reamer (Long Type) RMS-6.03
  • Volume Discount

Product Details:

Manufacturer part number: RMS-6.03

Brand: NIKKEN KOSAKUSHO

Price: 240.98

Delivery time: 6 Days


Technical Data:

Tool Diameter: 6.03 mm

Blade tip ℓ: 5.4 mm

Blade Length ℓ1: 25 mm

Shank Lower Length ℓ2: 65 mm

Overall Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMS-6.03

Part Number
RMS-6.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

240.98 €

1 6 Days 6.035.425651006--+0.013~+0.018

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Titanium / Heat-resistant alloy / Alloy Steel Coating Y/N Available Twist Left-hand thread 35°
Tool Material Type Carbide Coating Type TiCN2

Tech Support