Carbide Radical Mini Reamer, Long for Blind Holes (RFS-7.50)

Carbide Radical Mini Reamer, Long for Blind Holes RFS-7.50
  • Volume Discount

Product Details:

Manufacturer part number: RFS-7.50

Brand: NIKKEN KOSAKUSHO

Price: 355.73

Delivery time: 6 Days


Technical Data:

Tool Diameter: 7.5 mm

Blade Length ℓ1: 25 mm

Shank Lower Length ℓ2: 85 mm

Overall Length L: 125 mm

shank diameter d1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RFS-7.50

Part Number
RFS-7.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Blade diameter tolerance

355.73 €

1 Available 6 Days 7.525851258+0.013~+0.018

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Titanium / Heat-resistant alloy / Alloy Steel Coating Y/N Available Blade tip ℓ(mm) 0.6
Twist Left Torsion: 30°-40° Tool Material Type Carbide Coating Type TiCN2

Tech Support