Manufacturer part number: R-125DW
Brand: RIKEN DIAMOND INDUSTRY
Price: 63.04 €
Delivery time: Same day
Application: For concrete, mortar / Stone Material
Outer Diameter: 125 mm
Blade thickness: 2 mm
Hole Diameter: 22 mm
Tip Height: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R-125DW
Part Number
|
---|
R-125DW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Tip Height (mm) | Max. Rotational Speed (rpm) | Included ring bore diameter (mm) | Application details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
63.04 € 30.26 € | 1 | Available |
Same day
Stock | For concrete, mortar / Stone Material | 125 | 2 | 22 | 8 | 12200 | 20 | Concrete, block, brick, granite, reinforced concrete |
Loading...
Product Type | Diamond cutter | Wheel Type | Wave Type | Specifications | Dry Type |
---|
This page is Diamond Saw Blade, Wave Type (Outer Diameter 105, 125, 150, 180 mm), part number R-125DW.
You can find the detail information about specifications and dimensions on part number R-125DW.
Configure
Stock
Basic Attributes
Application
Type
Outer Diameter(mm)
Blade thickness(mm)
Hole Diameter(mm)
Tip Height(mm)
Max. Rotational Speed(rpm)
Included ring bore diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R-105DW |
R-105W |
R-150DW |
R-180DW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Tip Height (mm) | Max. Rotational Speed (rpm) | Included ring bore diameter (mm) | Application details |
---|---|---|---|---|---|---|---|---|---|---|---|---|
42.64 € | 1 | Available | 8 Days | For concrete, mortar / Stone Material | 105 | 2 | 20 | 8 | 14500 | 15 | Concrete, block, brick, granite, reinforced concrete | |
29.37 € | 1 | Available | 8 Days | For concrete, mortar | 105 | 2 | 20 | 8 | 14500 | 15 | Concrete, blocks, bricks, ALC, slate | |
87.43 € | 1 | Available | 8 Days | For concrete, mortar / Stone Material | 150 | 2.2 | 22 | 7 | 10100 | 20 | Concrete, block, brick, granite, reinforced concrete | |
104.01 € | 1 | Available | 8 Days | For concrete, mortar / Stone Material | 180 | 2.2 | 25.4 | 7 | 8700 | 20,22 | Concrete, block, brick, granite, reinforced concrete |