Manufacturer part number: FD-180
Brand: MOTOYUKI
Price: 98.59 €
Delivery time: 6 Days
Outer Diameter: 180 mm
Blade thickness: 2 mm
The Number of Teeth: 32 P
Main Body Thickness: 1.6 mm
Hole Diameter: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FD-180
Part Number
|
---|
FD-180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | The Number of Teeth (P) | Main Body Thickness (mm) | Hole Diameter (mm) | Pinhole (number) | Pinhole (diameter) (mm) | Pinhole (PCD) (mm) | Number Contained In A Packet (sheet) | Diameter of the rebar which can be cut (D) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.59 € | 1 | Available | 6 Days | 180 | 2 | 32 | 1.6 | 20 | - | - | - | - | D25 or Less |
Loading...
Work material | Iron Bar | Chip | Cermet | Application | For rebar. |
---|
This page is Circular Saw (for Iron Reinforcements), part number FD-180.
You can find the detail information about specifications and dimensions on part number FD-180.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Blade thickness(mm)
The Number of Teeth(P)
Main Body Thickness(mm)
Hole Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FD-100 |
FD-122 |
FD-135A1 |
FD38-135 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade thickness (mm) | The Number of Teeth (P) | Main Body Thickness (mm) | Hole Diameter (mm) | Pinhole (number) | Pinhole (diameter) (mm) | Pinhole (PCD) (mm) | Number Contained In A Packet (sheet) | Diameter of the rebar which can be cut (D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.39 € | 5 | Available | 6 Days | 100 | 1.4 | 22 | 1.2 | 25 | 3 | 3.7 | 36 | 5 | D19 or Less | |
85.12 € | 5 | Available | 6 Days | 122 | 1.6 | 26 | 1.2 | - | - | - | - | 5 | D32 or Less | |
85.29 € | 5 | Available | 6 Days | 135 | 1.4 | 30 | 1.1 | 22.23 | 1 | 3.5 | 40 | 5 | D32 or Less | |
85.29 € | 5 | Available | 6 Days | 135 | 1.6 | 30 | 1.2 | 24 | 1 | 4.8 | 40 | 5 | D38 or Less |