Hard Foldable Container with Integrated Lid Dark Blue / Clear

Hard Foldable Container with Integrated Lid Dark Blue / Clear
  • Volume Discount
A folding container with a compact and sturdy lid and clear sides that enable contents to be checked at a glance.
The lid is connected to the main body using a hinge to prevent it from becoming lost and the contents are protected from dust.
[Features]
· Features a compact and sturdy lid, and can be compactly folded when not in use.
· Includes a lid that protects contents from dust and can be used for a variety of applications, such as arranging outdoor goods, small items, etc., closet storage, and more.
· Load resistance: 20 kg
· Stackable levels: Up to 5.
[Applications]
· A folding container that can be used for a variety of applications, such as arranging outdoor goods, small items, etc., closet storage, and more.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HDOH-20L-BU-CL

Part Number
HDOH-20L-BU-CL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

41.10 €

1 Available 5 Days 1 pc.

Loading...

  1. 1

Basic information

Capacity(L) 20 External Shape Width(mm) 360 External Shape Depth(mm) 260
External Height(mm) 280 Color 2 Colors Product Type Folding container
Product Internal Dimensions(mm) 330×230×260 When Folding(mm) 360×230×85 Detailed colors Blue / Clear
Mass(g) 1425 Amount Of Content 1 pc.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360