All Purpose Unequal Lead End Mill Regular 4-Flute RF100U 3736 (3736-006.000)

All Purpose Unequal Lead End Mill Regular 4-Flute RF100U 3736 3736-006.000
  • Volume Discount

Product Details:

Manufacturer part number: 3736-006.000

Brand: GUHRING

Price: 82.76

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 6 φ

Blade length (ℓ): 13 mm

Shank diameter (d): 6 mm

Overall Length (L): 57 mm

Underneck length (ℓ3): 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3736-006.000

Part Number
3736-006.000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)

82.76 €

1 Available 6 Days 613657215.5

Loading...

  1. 1

Basic information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard DIN6527L Coating Details FIRE
Blade diameter tolerance h10

This page is All Purpose Unequal Lead End Mill Regular 4-Flute RF100U 3736, part number 3736-006.000.
You can find the detail information about specifications and dimensions on part number 3736-006.000.

Variation of this product

Part Number
3736-004.000
3736-005.000
3736-008.000
3736-010.000
3736-012.000
3736-014.000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)

67.38 €

1 Available 6 Days 411657183.7

67.38 €

1 Available 6 Days 513657184.7

114.29 €

1 Available 6 Days 819863277.5

169.61 €

1 Available 6 Days 10221072329.2

152.19 €

1 Available 6 Days 122612833811.2

204.37 €

1 Available 6 Days 142614833813.2

Tech Support