Shred Mill Helical End Mill (P290ACKD40371W4218)

Shred Mill Helical End Mill P290ACKD40371W4218

Product Details:

Manufacturer part number: P290ACKD40371W4218

Brand: ISCAR

Price: 1,177.72

Delivery time: 8 Days


Technical Data:

Blade diameter D: 40 mm

Overall length (L): 185 mm

Shank diameter (d): 42 mm

Number of flutes: 12 sheet

Maximum Cutting Depth (Ad): 72 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P290ACKD40371W4218

Part Number
P290ACKD40371W4218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Dimension H
(mm)
α
(°)
Mass
(g)
Blade rows

1,177.72 €

1 8 Days 40185421272951.5-3

Loading...

  1. 1

Basic information

Machining Application Side / Inclined Cuts Work material General steel / Quenched and tempered steel / Stainless Steel Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat Details Type P290 ACK-18
Screw SR 14-544/S Torque Spread + Handle BLD T15/M7+SW6-T Compatible Tip P290 ACKT 1806...P290 ACCT 1806…

Tech Support