Tang Grip, Blade for Cutting Protrusions and Grooving (TGFH326)

Tang Grip, Blade for Cutting Protrusions and Grooving TGFH326

Product Details:

Manufacturer part number: TGFH326

Brand: ISCAR

Price: 185.64

Delivery time: 8 Days


Technical Data:

Groove Width: 6 mm

Maximum Machining Diameter: 120 mm

Dimension B: 32 mm

Dimensions φDmax: 120 mm

Dimension A: 5.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TGFH326

Part Number
TGFH326
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove Width
(mm)
Maximum Machining Diameter
(mm)
Dimension B
(mm)
Dimensions φDmax
(mm)
Dimension A
(mm)
Dimension L
(mm)
Dimension H3
(mm)
Compatible Tip Detachable Wrench w tip width Compatible Block

185.64 €

1 8 Days 6120321205.215024.8TAG□6..ETG5-76SGTBF □-A SGTBU □-6G SGTBK 32-9 UBHCR/L □-32

Loading...

  1. 1

Basic information

Application Outer Diameter Grooving / Cutting off Selfishly No-hand Number of corners for tip use 1 Corner

Tech Support