Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DGTL25256 |
DGTR25256 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Machining Diameter (mm) | Selfishly | Shank height (mm) | Dimensions H=H1 (mm) | Dimension B (mm) | Dimensions φDmax (mm) | Dimension A (mm) | Dimension L (mm) | Dimension H4 (mm) | Dimensions E=L1 (mm) | Detachable Wrench | w tip width | Compatible Tip GRIP | Compatible Tip DG□ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
217.97 € | 1 | 8 Days | 6.0/6.3 | 76 | Left-hand | 25 | 25 | 25 | 76 | 5.3 | 150 | - | 33 | EDG-33A (Detaching wrench EDG is not included. Please order separately) | 6.0/6.3 | 6005Y 6008Y | 60○○/63○○ | ||
217.97 € | 1 | 8 Days | 6.0/6.3 | 76 | Right-hand | 25 | 25 | 25 | 76 | 5.3 | 150 | - | 33 | EDG-33A (Detaching wrench EDG is not included. Please order separately) | 6.0/6.3 | 6005Y 6008Y | 60○○/63○○ |
Loading...
Application | Outer Diameter Grooving / Cutting off / Horizontal feeding | Number of corners for tip use | 2 Corner |
---|
Configure
Basic Attributes
Maximum Machining Diameter(mm)
Selfishly
Shank height(mm)
Dimensions H=H1(mm)
Dimension B(mm)
Dimensions φDmax(mm)
Dimension A(mm)
Dimension L(mm)
Dimension H4(mm)
Dimensions E=L1(mm)
Type
Groove Width(mm)
Filter by standard shipping days
Optional Attributes