HELI GRIP, Outer Diameter Machining Integrated Holder (HELIL20204T25)

HELI GRIP, Outer Diameter Machining Integrated Holder HELIL20204T25

Product Details:

Manufacturer part number: HELIL20204T25

Brand: ISCAR

Price: 217.97

Delivery time: 8 Days


Technical Data:

Groove Width: 4 mm

Maximum Machining Diameter: 50 mm

Maximum Groove Depth: 25 mm

Selfishly: Left-hand

Shank height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HELIL20204T25

Part Number
HELIL20204T25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Dimensions H=H1
(mm)
Dimension B
(mm)
Dimensions φDmax
(mm)
Dimension A
(mm)
Dimension L
(mm)
Dimensions Tmax
(mm)
Dimension F
(mm)
Dimension E
(mm)
w tip width Compatible Tip GRIP Compatible Tip HG□ Compatible Tip DG□ Wrench Screw

217.97 €

1 8 Days 45025Left-hand202020503.21402518.442.044002Y 4004Y 4020Y-40○○HW 5.0SR-M6X20DIN912

Loading...

  1. 1

Basic information

Application Outer Diameter Grooving / Cutting off / Horizontal feeding Number of corners for tip use 2 Corner

Tech Support