Manufacturer part number: SCLCL1616H09
Brand: ISCAR
Price: 140.23 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Shank height: 16 mm
Shank width: 16 mm
Dimension L: 100 mm
Dimension H1: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCLCL1616H09
Part Number
|
---|
SCLCL1616H09 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L (mm) | Dimension H1 (mm) | Compatible Tip | Dimension F (mm) | Dimension L1 (mm) | Sheet | Sheet screw | Wrench | Torx Key | Tip Screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.23 € | 1 | 8 Days | Left-hand | 16 | 16 | 100 | 16 | CCMT 09T3 CCGT 09T3 CCET 09T3 | 20 | 14 | ― | ― | ― | T 15/5 | SR 14-548 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Details Type | SCLCR/L |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L(mm)
Dimension H1(mm)
Compatible Tip
Dimension F(mm)
Dimension L1(mm)
Filter by standard shipping days
Optional Attributes