Model A Negative / Double Clamp Style ASBNR/L

Model A Negative / Double Clamp Style ASBNR/L
[Specifications]
· Clamp Shape: Double Clamp
· Insert Used: SN□□1506□□/SN□□1906□□
· Rake Angle: Negative

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASBNL2525M15-A
ASBNL3232P15-A
ASBNL3232P19-A
ASBNL4040S19-A
ASBNR2525M15-A
ASBNR3232P15-A
ASBNR3232P19-A
ASBNR4040S19-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension L2
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension B
(mm)
Dimension F
(mm)
Insert Used R/L

143.99 €

1 6 Days 15042.525252522SN□□1506□□L

150.17 €

1 6 Days 17042.532323227SN□□1506□□L

150.17 €

1 6 Days 17047.532323227SN□□1906□□L

204.78 €

1 6 Days 25047.5404040 35SN□□1906□□L

143.99 €

1 6 Days 15042.525252522SN□□1506□□R

150.17 €

1 6 Days 17042.532323227SN□□1506□□R

150.17 €

1 6 Days 17047.532323227SN□□1906□□R

204.78 €

1 6 Days 25047.5404040 35SN□□1906□□R

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Application Outer Diameter Clamp Shape Cable clamp
  Negative Standard corner rε(mm) 1.2

Tech Support