Model A Negative / Double Clamp Style ASSNR/L (ASSNL3232P15-A)

Model A Negative / Double Clamp Style ASSNR/L ASSNL3232P15-A

Product Details:

Manufacturer part number: ASSNL3232P15-A

Brand: TUNGALOY

Price: 150.17

Delivery time: 6 Days


Technical Data:

Dimension L1: 170 mm

Dimension L2: 25 mm

Dimension H: 32 mm

Dimension h1: 32 mm

Dimension B: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASSNL3232P15-A

Part Number
ASSNL3232P15-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension L2
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension B
(mm)
Dimension F
(mm)
Dimension f2
(mm)
Insert Used R/L

150.17 €

1 6 Days 170253232324010.3SN□□1506□□L

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Application Outer Diameter Clamp Shape Cable clamp
  Negative Standard corner rε(mm) 1.2

Tech Support