Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HPO11R020MM10-02 |
HPO11R025MM12-03 |
HPO11R032MM16-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Air Hole | Dimensions φD2 (mm) | Mounting Hole Diameter φd M Metric (mm) | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
272.00 € | 1 | 6 Days | - | Finishing | - | - | - | - | - | - | - | 710-1864 | ||
340.90 € | 1 | 6 Days | - | Finishing | - | - | - | - | - | - | - | 710-2011 | ||
363.58 € | 1 | 6 Days | 32 | - | 63 | 17 | 3 | 40 | Available | 28.8 | 16 | - |
Loading...
Configure
Basic Attributes
blade diameter D(mm)
Finish category
Overall length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Air Hole
Dimensions φD2(mm)
Mounting Hole Diameter φd M Metric(mm)
Trusco Code
Type
Filter by standard shipping days
Optional Attributes