Manufacturer part number: STCL2020-27
Brand: TUNGALOY
Price: 151.85 €
Delivery time: 6 Days
Selfishly: Left-hand
Dimension L1: 120 mm
Dimension F: 18.5 mm
Dimension L2: 24 mm
Dimension h1: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STCL2020-27
Part Number
|
---|
STCL2020-27 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Selfishly | Dimension L1 (mm) | Dimension F (mm) | Dimension L2 (mm) | Dimension h1 (mm) | Dimension B (mm) | Dimension h2 (mm) | Dimension H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
151.85 € | 1 | 6 Days | Left-hand | 120 | 18.5 | 24 | 20 | 20 | 2 | 20 |
Loading...
Application | Outer Diameter Grooving | Part, Mounting Screw | R:SR 16-212-01397L、L:SR 16-212-01397 | Part, Wrench | T-2010/5 |
---|---|---|---|---|---|
No. of Corners | 4 |
Configure
Basic Attributes
Type
Selfishly
Dimension L1(mm)
Dimension F(mm)
Dimension L2(mm)
Dimension h1(mm)
Dimension B(mm)
Dimension h2(mm)
Dimension H(mm)
Filter by standard shipping days
Optional Attributes