Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TBS108T08 |
TBS110T09 |
TBS113T11 |
TBS116C12 |
TBS119C12 |
TBS125C16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension L1 (mm) | Dimension L2 (mm) | Dimension H (mm) | Dimension h1 (mm) | Dimension B (mm) | Dimension F (mm) | Standard corner rε (mm) | Insert Used | Dimensions φDm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.61 € | 1 | 6 Days | 40 | 9 | 8 | 7.8 | 8 | 7.8 | 0.4 | TP□□0802□□ | 25 | ||
139.18 € | 1 | 6 Days | 50 | 10 | 10 | 9.8 | 10 | 9.8 | 0.4 | TP□□0902□□ | 38 | ||
146.81 € | 1 | 6 Days | 60 | 12 | 13 | 12.8 | 13 | 12.8 | 0.4 | TP□□1102□□ | 50 | ||
157.22 € | 1 | 6 Days | 80 | 18 | 16 | 15.8 | 16 | 15.8 | 0.8 | TP□□1204□□ | 62 | ||
138.69 € | 1 | 6 Days | 95 | 18 | 19 | 18.8 | 19 | 18.8 | 0.8 | TP□□1204□□ | 72 | ||
161.37 € | 1 | 6 Days | 125 | 22 | 25 | 24.8 | 25 | 24.8 | 1.2 | TP□□1605□□ | 82 |
Loading...
Configure
Basic Attributes
Dimension L1(mm)
Dimension L2(mm)
Dimension H(mm)
Dimension h1(mm)
Dimension B(mm)
Dimension F(mm)
Standard corner rε(mm)
Insert Used
Type
Filter by standard shipping days
Optional Attributes