EZB-ST (Internal Diameter Processing)

EZB-ST (Internal Diameter Processing)
Unique EZ adjustment structure and internal lubrication method improve dimensional accuracy and finished surface roughness.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EZBR025020ST-008H-PR1225
EZBR025020ST-015F-PR1225
EZBR025020ST-015H-PR1225
EZBR030025ST-015H-PR1225
EZBR040035ST-015F-PR1225
EZBR055050ST-015F-PR1225
EZBR075070ST-008H-PR1225
EZBR075070ST-015F-PR1225
EZBR075070ST-015H-PR1225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter φA Full length L1 Shank diameter φD H
(mm)
F
(mm)

(mm)
S
(mm)
L2
(mm)
L3
(mm)
Conforming sleeve

19.28 €

1 8 Days 2.53221.820.940.08 ±0.0150.1684.8EZH020…

11.52 €

1 9 Days 2.53221.820.940.15 ±0.020.1684.8EZH020…

11.52 €

1 9 Days 2.53221.820.940.15 ±0.020.1684.8EZH020…

11.88 €

1 9 Days 3352.52.31.190.15 ±0.020.1510.54.8EZH025…

12.94 €

1 8 Days 4423.53.31.690.15 ±0.020.33156.7EZH035…

15.06 €

1 9 Days 5.558.254.82.440.15 ±0.020.45259.7EZH050…

20.02 €

1 8 Days 7.574.276.83.440.08 ±0.0150.443511.7EZH070…

34.00 €

1 6 Days 7.574.276.83.440.15 ±0.020.653511.7EZH070…

20.02 €

1 9 Days 7.574.276.83.440.15 ±0.020.443511.7EZH070…

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Material PR1225

Tech Support