Manufacturer part number: SS10-DRC095M-3
Brand: KYOCERA
Price: 262.32 €
Delivery time: 9 Days
φ Dcmin.: 9.50 mm
φ Dcmax.: 9.99 mm
Ls: 40 mm
φDs(h6): 10 mm
L1: 85 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS10-DRC095M-3
Part Number
|
---|
SS10-DRC095M-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φ Dcmin. (mm) | φ Dcmax. (mm) | Ls (mm) | φDs(h6) (mm) | L1 (mm) | L3 (mm) | Compatible Tip | Compatible Chamfering Model Number Holder | Compatible Chamfering Model Number Tip | Part, Chip Replacement Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
262.32 € | 1 | 9 Days | 9.50 | 9.99 | 40 | 10 | 85 | 30 | DC0950M-SC~DC0990M-SC | S20-CH10 | CT08T2-45A | WDRC8(WDRC17) |
Loading...
Configure
Basic Attributes
Type
φ Dcmin.(mm)
φ Dcmax.(mm)
Ls(mm)
φDs(h6)(mm)
L1(mm)
L3(mm)
Compatible Tip
Compatible Chamfering Model Number Holder
Compatible Chamfering Model Number Tip
Part, Chip Replacement Wrench
Filter by standard shipping days
Optional Attributes