Manufacturer part number: SF12-DRC090M-3
Brand: KYOCERA
Price: 275.55 €
Delivery time: 9 Days
φ Dcmin.: 9.00 mm
φ Dcmax.: 9.49 mm
φD1: 16 mm
Ls: 45 mm
φDs(h6): 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SF12-DRC090M-3
Part Number
|
---|
SF12-DRC090M-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φ Dcmin. (mm) | φ Dcmax. (mm) | φD1 (mm) | Ls (mm) | φDs(h6) (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Compatible Tip | Part, Chip Replacement Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.55 € | 1 | 9 Days | 9.00 | 9.49 | 16 | 45 | 12 | 90 | 45 | 39 | 29 | DC0900M-SC~DC0940M-SC | WDRC8(WDRC17) |
Loading...
Configure
Basic Attributes
Type
φ Dcmin.(mm)
φ Dcmax.(mm)
φD1(mm)
Ls(mm)
φDs(h6)(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
Compatible Tip
Part, Chip Replacement Wrench
Filter by standard shipping days
Optional Attributes