Manufacturer part number: ZCMT10T304-PR1210
Brand: KYOCERA
Price: 12.46 €
Delivery time: 8 Days
rε: 0.4 mm
Material: PR1210
φd: 4.4 mm
A: 12.0 mm
W: 10.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZCMT10T304-PR1210
α | 7° |
---|
This page is Drill Tip (for DRS Type / DRZ Type), Compatible Tip, part number ZCMT10T304-PR1210.
You can find the detail information about specifications and dimensions on part number ZCMT10T304-PR1210.
Configure
Basic Attributes
Type
rε(mm)
Material
φd(mm)
A(mm)
W(mm)
T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZCMT050203-PR1230 |
ZCMT050203SP-KW10 |
ZCMT050203SP-PR1225 |
ZCMT10T304-PR1225 |
ZCMT10T304-PR1230 |
ZCMT10T304SP-KW10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | rε (mm) | Material | φd (mm) | A (mm) | W (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|
11.20 € | 10 | 9 Days | 0.3 | PR1230 | 2.3 | 5.9 | 5.0 | 2.38 | ||
10.47 € | 10 | 9 Days | 0.3 | KW10 | 2.3 | 5.9 | 5.0 | 2.38 | ||
20.00 € | 10 | 6 Days | 0.3 | PR1225 | 2.3 | 5.9 | 5.0 | 2.38 | ||
21.26 € | 10 | 6 Days | 0.4 | PR1225 | 4.4 | 12.0 | 10.4 | 3.97 | ||
12.92 € | 10 | 6 Days | 0.4 | PR1230 | 4.4 | 12.0 | 10.4 | 3.97 | ||
11.84 € | 10 | 8 Days | 0.4 | KW10 | 4.4 | 12.0 | 10.4 | 3.97 |