Manufacturer part number: MFWN90100R-9T
Brand: KYOCERA
Price: 752.70 €
Delivery time: 9 Days
Number of flutes: 9 sheet
Drawing: Figure 2
φd: 100 mm
φd: 31.75 mm
φD1: 46 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MFWN90100R-9T
Part Number
|
---|
MFWN90100R-9T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of flutes (sheet) | Drawing | φd (mm) | φd (mm) | φD1 (mm) | φD2 (mm) | φd3 (mm) | φd4 (mm) | E (mm) | H (mm) | a (mm) | b (mm) | Sheet | Wrench | Clamp screw | Weight (g) | Seizure Inhibitor | Shim Screw | Coolant Hole | Arbor Mounting Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
752.70 € | 1 | 9 Days | 9 | Figure 2 | 100 | 31.75 | 46 | - | - | - | 34 | 50 | 8 | 12.7 | NA | - | - | 1300 | - | - | Available | - |
Loading...
Machining Application | Plane / Side / Groove / Vertical |
---|
This page is MFWN90 Type Face Mill Holder, part number MFWN90100R-9T.
You can find the detail information about specifications and dimensions on part number MFWN90100R-9T.
Configure
Basic Attributes
Type
Number of flutes(sheet)
Drawing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MFWN90080R-4T |
MFWN90080R-4T-M |
MFWN90080R-5T |
MFWN90125R-12T |
MFWN90125R-12T-M |
MFWN90125R-6T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of flutes (sheet) | Drawing | φd (mm) | φd (mm) | φD1 (mm) | φD2 (mm) | φd3 (mm) | φd4 (mm) | E (mm) | H (mm) | a (mm) | b (mm) | Sheet | Wrench | Clamp screw | Weight (g) | Seizure Inhibitor | Shim Screw | Coolant Hole | Arbor Mounting Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
648.40 € | 1 | 9 Days | 4 | Fig. 1 | 80 | 25.4 | 20 | 13 | - | - | 27 | 50 | 6 | 9.5 | Available | - | - | 1000 | - | - | Available | - | ||
648.40 € | 1 | 9 Days | 4 | Fig. 1 | 80 | 27 | 20 | 13 | - | - | 24 | 50 | 7 | 12.4 | MFWN-90 | LW-5/TT-15 | SB-50140TR | 1000 | MP-1 | SPW-7050 | Available | HH12×35 | ||
544.11 € | 1 | 8 Days | 5 | Fig. 1 | 80 | 25.4 | 20 | 13 | - | - | 27 | 50 | 6 | 9.5 | NA | - | - | 1000 | - | - | Available | - | ||
1,065.58 € | 1 | 9 Days | 12 | Figure 2 | 125 | 38.1 | 55 | - | - | - | 38 | 63 | 10 | 15.9 | NA | - | - | 2700 | - | - | Available | - | ||
1,065.58 € | 1 | 9 Days | 12 | Figure 2 | 125 | 40 | 55 | - | - | - | 33 | 63 | 9 | 16.4 | NA | DTM-15 | SB-40140TRN | 2600 | MP-1 | - | Available | - | ||
1,044.11 € | 1 | 8 Days | 6 | Figure 2 | 125 | 38.1 | 55 | - | - | - | 38 | 63 | 10 | 15.9 | Available | - | - | 2600 | - | - | Available | - |