Manufacturer part number: MSR080R-2
Brand: KYOCERA
Price: 1,918.51 €
Delivery time: 9 Days
Machining Application: Plane / Side / Groove
Number of flutes: 8 sheet
φd: 80 mm
φd: 25.4 mm
φD1: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSR080R-2
Part Number
|
---|
MSR080R-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Machining Application | Number of flutes (sheet) | φd (mm) | φd (mm) | φD1 (mm) | φD2 (mm) | φd3 (mm) | φd4 (mm) | φC (mm) | E (mm) | G (mm) | H (mm) | S (mm) | a (mm) | b (mm) | Weight (g) | Number of Steps | Blade rows | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,918.51 € | 1 | 9 Days | Plane / Side / Groove | 8 | 80 | 25.4 | 20 | 14 | - | - | - | 26 | - | 70 | 45 | 6 | 9.5 | 1600 | 2 | 4 |
Loading...
This page is Cutter for Heavy Cutting, Model MSR, part number MSR080R-2.
You can find the detail information about specifications and dimensions on part number MSR080R-2.
Configure
Basic Attributes
Machining Application
Type
Number of flutes(sheet)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSR063R-2M |
MSR080R-1 |
MSR080R-1M |
MSR080R-2M |
MSR080R-4-31.75 |
MSR080R-4M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Machining Application | Number of flutes (sheet) | φd (mm) | φd (mm) | φD1 (mm) | φD2 (mm) | φd3 (mm) | φd4 (mm) | φC (mm) | E (mm) | G (mm) | H (mm) | S (mm) | a (mm) | b (mm) | Weight (g) | Number of Steps | Blade rows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,832.59 € | 1 | 9 Days | Plane / Side / Groove | 8 | 63 | 27 | 20 | 14 | - | - | - | 22 | - | 85 | 45 | 7.2 | 12.4 | 900 | 2 | 4 | ||
1,130.44 € | 1 | 9 Days | Plane / Side / Groove | 4 | 80 | 25.4 | 20 | 14 | - | - | - | 26 | - | 50 | 23.5 | 6 | 9.5 | 1100 | 1 | 4 | ||
1,130.44 € | 1 | 9 Days | Plane / Side / Groove | 4 | 80 | 27 | 20 | 14 | - | - | - | 22 | - | 50 | 23.5 | 7.2 | 12.4 | 1000 | 1 | 4 | ||
1,918.51 € | 1 | 9 Days | Plane / Side / Groove | 8 | 80 | 27 | 20 | 14 | - | - | - | 22 | - | 70 | 45 | 7.2 | 12.4 | 1500 | 2 | 4 | ||
3,493.92 € | 1 | 9 Days | Plane / Side | 16 | 80 | 31.75 | 27 | 18 | - | - | - | 32 | - | 115 | 90 | 8 | 12.7 | 2700 | 4 | 4 | ||
3,493.92 € | 1 | 9 Days | Plane / Side | 16 | 80 | 27 | 20 | 14 | - | - | - | 22 | - | 115 | 90 | 7.2 | 12.4 | 2500 | 4 | 4 |