Manufacturer part number: N123E15-21A2
Brand: SANDVIK
Price: 187.20 €
Delivery time: 8 Days
Groove Width: 2 mm
Maximum Groove Depth: 15 mm
Shank height: 25.9 mm
Sheet size: E
Dimension B: 1.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N123E15-21A2
Part Number
|
---|
N123E15-21A2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Gauge Chip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
187.20 € | 1 | 8 Days | 2 | 15 | 25.9 | E | 1.5 | 21.4 | 110 | N123E2-0200-CM |
Loading...
Application | Outer Diameter Grooving / Cutting off | Cutting Direction | No-hand | Number of corners for tip use | 2 Corner |
---|---|---|---|---|---|
Clamp System | Spring Clamp |
This page is CoroCut 1 / 2 Plunging Blade, part number N123E15-21A2.
You can find the detail information about specifications and dimensions on part number N123E15-21A2.
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Shank height(mm)
Sheet size
Dimension B(mm)
Dimension H1(mm)
Dimension L1(mm)
Gauge Chip
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N123D15-21A2 |
N123E20-25A2 |
N123F30-21A2 |
N123F55-25A2 |
N123G30-21A2 |
N123H55-25A2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Groove Width (mm) | Maximum Groove Depth (mm) | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|
187.20 € | 1 | 8 Days | 1.5 | 15 | 25.9 | D | 1 | 21.4 | 110 | N123D2-0150-CM | ||
187.20 € | 1 | 8 Days | 2 | 20 | 31.9 | E | 1.5 | 25 | 150 | N123E2-0200-CM | ||
187.20 € | 1 | 8 Days | 2.5 | 30 | 25.9 | F | 2 | 21.4 | 110 | N123F2-0250-CM | ||
187.20 € | 1 | 8 Days | 2.5 | 55 | 31.9 | F | 2 | 25 | 150 | N123F2-0250-CM | ||
187.20 € | 1 | 6 Days | 3 | 30 | 25.9 | G | 2.3 | 21.4 | 110 | N123G2-0300-CM | ||
187.20 € | 1 | 8 Days | 4 | 55 | 31.9 | H | 3.3 | 25 | 150 | N123H2-0400-CM |