Manufacturer part number: E12-A12-SE-100
Brand: SANDVIK
Price: 607.89 €
Delivery time: 8 Days
Dimensions d mm: 12 mm
Dimensions D5t: 11.6 mm
Dimension l2: 100 mm
Dimensions l21: 48 mm
Dimensions l22: 49 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E12-A12-SE-100
Part Number
|
---|
E12-A12-SE-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions d mm (mm) | Dimensions D5t (mm) | Dimension l2 (mm) | Dimensions l21 (mm) | Dimensions l22 (mm) | Dimension A (°) | nmax | Coupling Size | Outline Drawing Supported | Weight (Kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
607.89 € | 1 | 8 Days | 12 | 11.6 | 100 | 48 | 49 | 90 | 40000 | E12 | 1 | 0.2 |
Loading...
Coolant | Coolant Center-Through | dmm Tolerance | h6 |
---|
This page is CoroMill EH Cylinder Shank Holder, part number E12-A12-SE-100.
You can find the detail information about specifications and dimensions on part number E12-A12-SE-100.
Configure
Basic Attributes
Type
Dimensions d mm(mm)
Dimensions D5t(mm)
Dimension l2(mm)
Dimensions l21(mm)
Dimensions l22(mm)
Dimension A(°)
nmax
Coupling Size
Outline Drawing Supported
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E10-A16-CS-160 |
E10-A16-SS-065 |
E10-A32-CS-250 |
E12-A12-SS-100 |
E12-A16-CE-150 |
E12-A16-CS-140 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimensions d mm (mm) | Dimensions D5t (mm) | Dimension l2 (mm) | Dimensions l21 (mm) | Dimensions l22 (mm) | Dimension A (°) | nmax | Coupling Size | Outline Drawing Supported | Weight (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
304.25 € | 1 | 8 Days | 16 | 9.6 | 160 | 50 | 52 | 89 | 12000 | E10 | 2 | 0.3 | ||
203.44 € | 1 | 8 Days | 16 | 9.6 | 65 | 5 | 7 | 90 | 40000 | E10 | 1 | 0.1 | ||
561.50 € | 1 | 6 Days | 32 | 9.6 | 250 | 63.5 | - | 80 | 10000 | E10 | 3 | 1.5 | ||
203.44 € | 1 | 8 Days | 12 | 11.6 | 100 | 22 | 23 | 90 | 31000 | E12 | 1 | 0.1 | ||
813.01 € | 1 | 8 Days | 16 | 11.6 | 150 | 90 | 92 | 89 | 23000 | E12 | 2 | 0.4 | ||
271.81 € | 1 | 8 Days | 16 | 11.6 | 140 | 25.1 | - | 85 | 16000 | E12 | 3 | 0.2 |