Manufacturer part number: CJ1158
Brand: NOGAJAPAN
Price: 33.27 €
Delivery time: 5 Days
Tool Diameter (D): 11.5 mm
Shank diameter (φ): 8 mm
Tip diameter: 2.8 mm
Overall Length: 56 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJ1158
Tip angle (θ) | 90 | Single blade, two blades | Single blade | Tool Material Type | High-speed steel |
---|
This page is Counter Sink 3 Flutes 90° CBN Polishing, part number CJ1158.
You can find the detail information about specifications and dimensions on part number CJ1158.
Configure
Basic Attributes
Type
Tool Diameter (D)(mm)
Shank diameter (φ)(mm)
Tip diameter(mm)
Overall Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CJ0706 |
CJ0806 |
CJ0836 |
CJ1248 |
CJ1501 |
CJ1651 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (D) (mm) | Shank diameter (φ) (mm) | Tip diameter (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|
25.71 € | 1 | 5 Days | 7 | 6 | 1.8 | 50 | ||
26.84 € | 1 | 5 Days | 8 | 6 | 2 | 50 | ||
26.47 € | 1 | 5 Days | 8.3 | 6 | 2 | 50 | ||
34.83 € | 1 | 5 Days | 12.4 | 8 | 2.8 | 56 | ||
34.83 € | 1 | 5 Days | 15 | 10 | 3.2 | 60 | ||
42.92 € | 1 | 5 Days | 16.5 | 10 | 3.2 | 60 |