Manufacturer part number: SCDMS12
Brand: DIJET
Price: 232.83 €
Delivery time: 8 Days
Hole diameter (drill diameter) D: 12 mm
Groove Length L: 43 mm
work material: General Steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎]
Overall Length L: 103 mm
Dimensions/Ds: 16 φ mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCDMS12
Part Number
|
---|
SCDMS12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Dimensions/Ds (φ mm) | Diameter dimensional tolerance (mm) | Dimensions/ℓ2 (mm) | Dimensions/ℓs (mm) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
232.83 € | 1 | 8 Days | 12 | 43 | General Steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] | 103 | 16 | 0-0.012 | 55 | 48 | Steel, cast iron, stainless steel etc., effective machining depth 3XDc |
Loading...
Tool Material Type | Carbide | Shank Type | End Mill Shank | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | TiN | With/without Oil Hole | Available | Features | Good defect resistance. Good chip discharging performance. Long tool lifespan. Suitable for use with a wide range of work materials. |
Machining Application | With oil hole drilled |
This page is S-Cut Drill SCDMS / L, part number SCDMS12.
You can find the detail information about specifications and dimensions on part number SCDMS12.
Configure
Basic Attributes
work material
Type
Hole diameter (drill diameter) D(mm)
Groove Length L(mm)
Overall Length L(mm)
Dimensions/Ds(φ mm)
Diameter dimensional tolerance(mm)
Dimensions/ℓ2(mm)
Dimensions/ℓs(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCDML11.5 |
SCDML12 |
SCDML12.5 |
SCDMS12.5 |
SCDMS13 |
SCDMS13.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Dimensions/Ds (φ mm) | Diameter dimensional tolerance (mm) | Dimensions/ℓ2 (mm) | Dimensions/ℓs (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
254.13 € | 1 | 8 Days | 11.5 | 64 | Cast Iron[◎] / General Steel[◎] / Stainless Steel[◯] | 123 | 16 | 0-0.018 | 75 | 48 | Steel, cast iron, stainless steel etc., effective machining depth 5XDc | ||
256.16 € | 1 | 8 Days | 12 | 68 | Cast Iron[◎] / General Steel[◎] / Stainless Steel[◯] | 128 | 16 | 0-0.018 | 80 | 48 | Steel, cast iron, stainless steel etc., effective machining depth 5XDc | ||
256.16 € | 1 | 8 Days | 12.5 | 68 | Cast Iron[◎] / General Steel[◎] / Stainless Steel[◯] | 128 | 16 | 0-0.018 | 80 | 48 | Steel, cast iron, stainless steel etc., effective machining depth 5XDc | ||
232.83 € | 1 | 8 Days | 12.5 | 43 | Cast Iron[◎] / Quenched and tempered steel[◯] / General Steel[◎] / Stainless Steel[◯] | 103 | 16 | 0-0.012 | 55 | 48 | Steel, cast iron, stainless steel etc., effective machining depth 3XDc | ||
232.83 € | 1 | 8 Days | 13 | 47 | Cast Iron[◎] / Quenched and tempered steel[◯] / General Steel[◎] / Stainless Steel[◯] | 108 | 16 | 0-0.012 | 60 | 48 | Steel, cast iron, stainless steel etc., effective machining depth 3XDc | ||
232.83 € | 1 | 8 Days | 13.5 | 47 | Cast Iron[◎] / Quenched and tempered steel[◯] / General Steel[◎] / Stainless Steel[◯] | 108 | 16 | 0-0.012 | 60 | 48 | Steel, cast iron, stainless steel etc., effective machining depth 3XDc |