Manufacturer part number: CC-10-60
Brand: EIKOSHA
Price: 104.61 €
Delivery time: 6 Days
Application: Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove
Tip angle (θ): 60
Blade diameter (D): 10 mm
Shank diameter (d): 16 mm
blade shape: Right blade right torsion 30°
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC-10-60
Part Number
|
---|
CC-10-60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Tip angle (θ) | Blade diameter (D) (mm) | Shank diameter (d) (mm) | blade shape | Groove Length (mm) | Overall Length (mm) | Blade diameter tolerance | Angle Tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.61 € | 1 | 6 Days | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove | 60 | 10 | 16 | Right blade right torsion 30° | 22 | 120 | -0.02~0 | -30′~0 |
Loading...
work material | General Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Cobalt HSS | Coating Y/N | N/A |
---|---|---|---|---|---|
Shank tolerance | h6 | Number of flutes | 2 |
This page is Center Chamfer Cutter CC, part number CC-10-60.
You can find the detail information about specifications and dimensions on part number CC-10-60.
Configure
Basic Attributes
Application
Type
Tip angle (θ)
Blade diameter (D)(mm)
Shank diameter (d)(mm)
blade shape
Groove Length(mm)
Overall Length(mm)
Blade diameter tolerance
Angle Tolerance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CC-10-120 |
CC-10-30 |
CC-10-45 |
CC-10-80 |
CC-10-90 |
CC-12-120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Tip angle (θ) | Blade diameter (D) (mm) | Shank diameter (d) (mm) | blade shape | Groove Length (mm) | Overall Length (mm) | Blade diameter tolerance | Angle Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.82 € | 1 | 6 Days | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove | 120 | 10 | 16 | Right blade right torsion 30° | 22 | 120 | -0.02~0 | -30′~0 | ||
186.77 € | 1 | 6 Days | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal | 30 | 10 | 16 | Right blade right torsion 25° | 31 | 120 | -0.02~0 | -30′~0 | ||
186.82 € | 1 | 6 Days | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal | 45 | 10 | 16 | Right blade right torsion 30° | 24 | 120 | -0.02~0 | -30′~0 | ||
140.82 € | 1 | 10 Days | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove | 80 | 10 | 16 | Right blade right torsion 30° | 22 | 120 | -0.02~0 | -30′~0 | ||
140.82 € | 1 | 6 Days | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove | 90 | 10 | 16 | Right blade right torsion 30° | 22 | 120 | -0.02~0 | -30′~0 | ||
152.65 € | 1 | 6 Days | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove | 120 | 12 | 16 | Right blade right torsion 30° | 26 | 125 | -0.02~0 | -30′~0 |