Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1330351
Package size(mm) | H98×W48×D43 | Weight(g) | 85 | Blade size width(mm) | 25 |
---|---|---|---|---|---|
Blade length(mm) | 8 | Bearing Width(mm) | 12.7 | JAN code | 4907052374751 |
Specifications | Angle 45° | Features | With Carbide Tip and Excellent Durability |
This page is Carbide Trimmer / Router Bit, Chamfering Bit 45° 25 mm TRBP-31, part number 1330351.
You can find the detail information about specifications and dimensions on part number 1330351.