Manufacturer part number: BRB-2040060
Brand: KYOWA SEIKO
Price: 229.65 €
Delivery time: 8 Days
R: 0.4 mm
Blade diameter (D): 0.8 mm
Effective length (ℓ1): 6 mm
Blade length (ℓ): 0.8 mm
Overall length (L): 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BRB-2040060
Part Number
|
---|
BRB-2040060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Blade diameter (D) (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | CBN Layer | |
---|---|---|---|---|---|---|---|---|---|---|---|
229.65 € | 1 | 8 Days | 0.4 | 0.8 | 6 | 0.8 | 40 | 3 | 1 |
Loading...
Material | CBN Cubic Boron Nitride Crystalline | Blade diameter tolerance | 0~-0.02 | Handle diameter tolerance | 0~-0.006 |
---|---|---|---|---|---|
Number of flutes | 2 straight blades | R Tolerance | +0.01~-0.01 |
This page is CBN Ball-End Mill for 2-Flute Rib BRB-2, part number BRB-2040060.
You can find the detail information about specifications and dimensions on part number BRB-2040060.
Configure
Basic Attributes
Type
R(mm)
Blade diameter (D)(mm)
Effective length (ℓ1)(mm)
Blade length (ℓ)(mm)
Overall length (L)(mm)
Handle diameter (d)(mm)
CBN Layer
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BRB-2025040 |
BRB-2030020 |
BRB-2030040 |
BRB-2050040 |
BRB-2050060 |
BRB-2050080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | Blade diameter (D) (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | CBN Layer |
---|---|---|---|---|---|---|---|---|---|---|---|
229.65 € | 1 | 8 Days | 0.25 | 0.5 | 4 | 0.5 | 40 | 3 | 0.6 | ||
203.78 € | 1 | 8 Days | 0.3 | 0.6 | 2 | 0.6 | 40 | 3 | 0.6 | ||
229.65 € | 1 | 8 Days | 0.3 | 0.6 | 4 | 0.6 | 40 | 3 | 0.6 | ||
155.76 € | 1 | 8 Days | 0.5 | 1 | 4 | 1 | 50 | 4 | 1 | ||
169.80 € | 1 | 8 Days | 0.5 | 1 | 6 | 1 | 50 | 4 | 1 | ||
185.31 € | 1 | 8 Days | 0.5 | 1 | 8 | 1 | 50 | 4 | 1 |