Manufacturer part number: KHRA-4117
Brand: KYOWA SEIKO
Price: 140.48 €
Delivery time: 8 Days
Tool Diameter: 1.17 mm
Effective length (ℓ1): 15 mm
Blade length (ℓ): 6 mm
Overall length (L): 60 mm
Handle diameter (d): 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KHRA-4117
Part Number
|
---|
KHRA-4117 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | Blade diameter tolerance | Handle diameter tolerance | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
140.48 € | 1 | 8 Days | 1.17 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | Ultrafine particle alloys |
Loading...
Shank Type | End Mill Shank | work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | Available | Torsional Angle | Right Torsion 35° |
This page is Carbide Reamer with End Blade Edge KHRA-4, part number KHRA-4117.
You can find the detail information about specifications and dimensions on part number KHRA-4117.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Effective length (ℓ1)(mm)
Blade length (ℓ)(mm)
Overall length (L)(mm)
Handle diameter (d)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KHRA-4103 |
KHRA-4104 |
KHRA-4105 |
KHRA-4118 |
KHRA-4119 |
KHRA-4120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | Blade diameter tolerance | Handle diameter tolerance | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
140.48 € | 1 | 8 Days | 1.03 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | Ultrafine particle alloys | ||
140.48 € | 1 | 8 Days | 1.04 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | Ultrafine particle alloys | ||
140.48 € | 1 | 8 Days | 1.05 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | Ultrafine particle alloys | ||
140.48 € | 1 | 8 Days | 1.18 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | Ultrafine particle alloys | ||
140.48 € | 1 | 8 Days | 1.19 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | Ultrafine particle alloys | ||
133.07 € | 1 | 8 Days | 1.2 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | Ultrafine particle alloys |