GC Grindstone (1000E10010)

GC Grindstone 1000E10010

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 1000E10010

Brand: NORITAKE

Price: 20.37

Delivery time: 5 Days


Technical Data:

Particle Size: 120 #

Outer Diameter: 100 mm

Thickness: 13 mm

Hole Diameter: 12.7 mm

Hardness: H


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1000E10010

Part Number
1000E10010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Hardness Maximum operating rotation speed
(m/s)
Mass
(g)

20.37 €

1 Available 5 Days 1201001312.7H40-

Loading...

  1. 1

Basic information

Shape Flat (No. 1) Abrasive material GC Binding Agent V81R
Application Used for free-hand grinding and general light grinding of non-ferrous and non-metal materials. Cemented carbide, Cast iron, Aluminum alloy, Copper alloy, etc. Tool Used For Desktop Grinders / For Grinders Configuration Number 1

This page is GC Grindstone, part number 1000E10010.
You can find the detail information about specifications and dimensions on part number 1000E10010.

Variation of this product

Part Number
1000E10020
1000E10030
1000E10040
1000E10050
1000E10070
1000E10080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Particle Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Hardness Maximum operating rotation speed
(m/s)
Mass
(g)

19.16 €

1 Available 7 Days 801001612.7H40-

26.14 €

1 Available 5 Days 1201251312.7H40-

22.68 €

1 Same day

Stock

1201251912.7H40-

30.89 €

1 Available 5 Days 1201506.412.7H40250

37.61 €

1 Available 8 Days 1201501312.7H40490

33.74 €

1 Available 8 Days 1201501315.88H40-

Tech Support