Manufacturer part number: FAS203
Brand: LOBTEX
Price: 93.07 €
Delivery time: 5 Days
Outer Diameter: 203 mm
Number of flutes: 80 P
Tip thickness: 2.2 mm
Hole Diameter: 25.4 mm
Included ring bore diameter: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FAS203
Part Number
|
---|
FAS203 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Number of flutes (P) | Tip thickness (mm) | Hole Diameter (mm) | Included ring bore diameter (mm) | JAN Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
93.07 € | 1 | Available | 5 Days | 203 | 80 | 2.2 | 25.4 | 25 | 4963202-034920 | 580 |
Loading...
Work material | Aluminum | Chip | Diamond |
---|
This page is Zetflashar for Aluminum / Metal Plate, part number FAS203.
You can find the detail information about specifications and dimensions on part number FAS203.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Number of flutes(P)
Tip thickness(mm)
Hole Diameter(mm)
Included ring bore diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FAS125 |
FAS160 |
FAS180 |
FAS216 |
FAS255 |
FAS305 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Number of flutes (P) | Tip thickness (mm) | Hole Diameter (mm) | Included ring bore diameter (mm) | JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
100.00 € | 1 | Available | 5 Days | 125 | 40 | 2 | 20 | - | 4963202-034807 | 190 | |
111.28 € | 1 | Available | 5 Days | 160 | 60 | 2 | 20 | - | 4963202-034845 | 300 | |
81.84 € | 1 | Available | 5 Days | 180 | 60 | 2 | 20 | - | 4963202-034883 | 370 | |
96.23 € | 1 | Available | 5 Days | 216 | 80 | 2.2 | 25.4 | 25 | 4963202-034968 | 630 | |
127.35 € | 1 | Available | 5 Days | 255 | 100 | 2.8 | 25.4 | 25 | 4963202-035002 | 1100 | |
137.74 € | 1 | Available | 5 Days | 305 | 100 | 2.8 | 25.4 | - | 4963202-035040 | 1700 |